14.8.4 Status

Name: STATUS
Offset: 0x03
Reset: 0x00
Property: Read Only, Write-Protected

Bit 76543210 
        ECCDIS 
Access R 
Reset 0 

Bit 0 – ECCDIS ECC Disable

This bit is fuse updated at startup. When enabled, the calculated ECC is written to RAM along with data. ECC correction and detection is enabled for reads.
ValueDescription
0 ECC detection and correction is enabled.
1 ECC detection and correction is disabled.