7.6.1 Starting of Voltage Regulators
The characteristics of power-up voltage regulators are as follows:
- On power-up, the internal regulator starts in MLDO mode
- After MLDO boots up, the CLDO gets initialized
- Now the code execution can start
- The RF system is maintained in sleep-mode during the power-up time