6.2.7.2 Remappable Input Priority
Only a single pin can be selected for any of the remappable peripheral inputs; therefore, priority encoding is not needed for RP inputs.
In this way, it is possible to drive a remappable output function on an RPx pin and a completely different remappable input function on the same pin. This can be useful, for instance, in driving an EVSYS output back into a Timer clock or gating input by assigning both functions to the same remap pin.
The software must ensure that the unused group register offset of a (repeated) input function is programmed to 4’h0
for proper operation. Failure to do so will lead to unknown behavior.