31.8.5 Interrupt Enable Clear

Name: INTENCLR
Offset: 0x14
Reset: 0x00
Property: PAC Write-Protection

This register allows the user to disable an interrupt without read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set register (INTENSET).

Bit 76543210 
 ERROR   SSLRXCTXCDRE 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 7 – ERROR Error Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will clear the Error Interrupt Enable bit, which disables the Error interrupt.

ValueDescription
0 Error interrupt is disabled.
1 Error interrupt is enabled.

Bit 3 – SSL Client Select Low Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will clear the Client Select Low Interrupt Enable bit, which disables the Client Select Low interrupt.

ValueDescription
0 Client Select Low interrupt is disabled.
1 Client Select Low interrupt is enabled.

Bit 2 – RXC Receive Complete Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will clear the Receive Complete Interrupt Enable bit, which disables the Receive Complete interrupt.

ValueDescription
0 Receive Complete interrupt is disabled.
1 Receive Complete interrupt is enabled.

Bit 1 – TXC Transmit Complete Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will clear the Transmit Complete Interrupt Enable bit, which disable the Transmit Complete interrupt.

ValueDescription
0 Transmit Complete interrupt is disabled.
1 Transmit Complete interrupt is enabled.

Bit 0 – DRE Data Register Empty Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will clear the Data Register Empty Interrupt Enable bit, which disables the Data Register Empty interrupt.

ValueDescription
0 Data Register Empty interrupt is disabled.
1 Data Register Empty interrupt is enabled.