31.8.8 Status

Name: STATUS
Offset: 0x1A
Reset: 0x0000
Property: 

Bit 15141312111098 
     LENERR    
Access R/W 
Reset 0 
Bit 76543210 
      BUFOVF   
Access R/W 
Reset 0 

Bit 11 – LENERR Transaction Length Error

This bit is set in client mode when the length counter is enabled (LENGTH.LENEN=1) and the transfer length while SS is low is not a multiple of LENGTH.LEN.

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will clear it.

ValueDescription
0No Length Error has occurred.
1A Length Error has occurred.

Bit 2 – BUFOVF Buffer Overflow

Reading this bit before reading DATA will indicate the error status of the next character to be read.

This bit is cleared by writing ‘1’ to the bit or by disabling the receiver.

This bit is set when a Buffer Overflow condition is detected. See CTRLA from Related Links for overflow handling.

When set, the corresponding RxDATA will be zero.

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will clear it.

ValueDescription
0No Buffer Overflow has occurred.
1A Buffer Overflow has occurred.