2.3.2 AC Interrupt Flag Not Set Unless Interrupt is Enabled
ACn.STATUS.CMP is not set if the ACn.INTCTRL.CMP is not set.
Work Around
Enable ACn.INTCTRL.CMP or use ACn.STATUS.STATE for polling.
Affected Silicon Revisions
| Rev. B |
| X |
ACn.STATUS.CMP is not set if the ACn.INTCTRL.CMP is not set.
Enable ACn.INTCTRL.CMP or use ACn.STATUS.STATE for polling.
| Rev. B |
| X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.