2.3.4 False Triggering When Sweeping Negative Input of the AC When the Low-Power Mode is Disabled
A false trigger may occur if sweeping the negative input of the AC with a negative slope, and the AC has Low-Power mode disabled.
Work Around
Enable Low-Power mode in AC.CTRLA.LPMODE.
Affected Silicon Revisions
| Rev. B |
| X |