4.1 Absolute Maximum Ratings
- Temperature under bias
 - -55°C to +125°C
 - Storage temperature
 - -65°C to +150°C
 - All input voltages (including NC pins) with respect to ground
 - -0.6V to +6.25V
 - All output voltages with respect to ground
 - -0.6V to VCC + 0.6V
 - Voltage on OE and A9 with respect to ground
 - -0.6V to +13.5V
 
Note: Stresses above
         those listed under “Absolute Maximum Ratings” may cause permanent damage to the device.
         This is a stress rating only and functional operation of the device at these or any other
         conditions above those indicated in the operation listings of this specification is not
         implied. Exposure to absolute maximum rating conditions for extended periods may affect
         device reliability.