3.2 Test Setup and Preparation

  1. Connect the Click shield adapter board to the pin header of the STM32F413ZH Nucleo-144 board.
  2. Insert the Two-Wire ETH Click board with the LAN8651 chip into the “mikroBus 1” connector on the click shield adapter board.
  3. Power up the board by connecting a Micro USB B Type cable between the USB power port of the target platform and your host machine.