2.2 Pin Details of WINCS02 Module
| Pin Number | Pin Name | Pin Type | Pin Description |
|---|---|---|---|
| 1 | NC | — | No connection |
| 2 | I2C_SCL | I | I2C clock connected to Trust&GO device. Recommended to connect external pull-up resistor of 1.2K on the host board for WINCS02PC and WINCS02UC devices. |
| 3 | I2C_SDA | I/O | I2C data connected to Trust&GO device. Recommended to connect external pull-up resistor of 1.2K on the host board for WINCS02PC and WINCS02UC devices. |
| 4 | MCLR | I | Master Clear Reset Input (Active low) |
| 5 | PTA_WLAN_ACTIVE | O | PTA interface, WLAN Active indication output to Bluetooth® Coexistence device |
| 6 | PTA_BT_PRIO | I | PTA interface, Bluetooth Coexistence device priority indication input to WINCS02 |
| 7 | Reserved | I/O | Reserved pin Do not connect. |
| 8 | NC | — | No connection |
| 9 | GND | P | Ground |
| 10 | DFU_RX/STRAP1 | I/O | Device Firmware Update, receive signal |
Host interface configuration, Strapping1 pin. For more details on exact configuration, refer to Table 2-3. | |||
| 11 | Reserved(5) | — | Reserved pin Connect to an I/O pin (tri-stated) of a host device or to an external switch for future use. |
| 12 | GND | P | Ground |
| 13 | INTOUT | O | Interrupt request (Active low) from the Wi-Fi® module |
| 14 | UART1_TX(4) | I/O | Used for external antenna calibration Connect this signal to a test point or a pin header. |
| 15 | SDI1 | I | SPI1, Serial Data In Connect to Serial Data Out of the host device |
| 16 | CS1 | I | SPI1, Chip Select (Active low) Connect to the Chip Select of host device |
| 17 | SDO1 | O | SPI1, Serial Data Out Connect to the Serial Data In of the host device |
| 18 | SCK1 | I | SPI1, Serial Clock Connect to the Serial Clock of the host device |
| 19 | UART1_RX(4) | I/O | Used for external antenna calibration Connect this signal to a test point or a pin header. |
| 20 | VDD | P | VDD power supply (3.0-3.6V) |
| 21 | RTCC_OSC_IN/PTA_BT_ACTIVE(1)(3) | I | 32.768 KHz RTCC Oscillator input |
| PTA interface, Bluetooth Coexistence device active indication input to WINCS02 | |||
| 22 | RTCC_OSC_OUT(3) | O | 32.768 KHz RTCC Oscillator output |
| 23 | VDDIO | P | I/O power supply (3.0-3.3V) |
| 24 | TP | P | Test point: 1.5V(2) |
| 25 | NC | — | No connection |
| 26 | DFU_TX/STRAP2 | I/O | Device Firmware Update, transmit signal |
Host interface configuration, Strapping2 pin. For more details on exact configuration, refer to the Table 2-3. | |||
| 27 | UART2_TX | I/O | UART2 transmit signal for the firmware log. UART setting: 460,800 baud, 8N1 and no flow control |
| 28 | GND | P | Ground |
| 29 | GND Paddle | P | Thermal ground paddle |
Note:
| |||