The WINCS02 Module requires attention to a minimal set of device pin connections before proceeding with development.
Figure 2-4. WINCS02 Module Basic Connection and Interface Diagram
Table 2-3. Configuration Details
Configuration Details
Module Pin10/Strap1
Module Pin26/Strap2(1)
Host Interface Selection
Description
1
X (Pulled High)
SPI
WINCS02 Module with SPI
Note:
The recommendation is to provide an option to mount the pulled-high resistor in the host board design for future upgrades.
The mentioned resistance values are only guidelines. For details on the application schematics, refer to the WINCS02 Add On Board User's Guide (DS50003721).