2.1 Pin Details of WINCS02IC
| Pin Number | Pin Name | Pin Type | Description |
|---|---|---|---|
| 1 | PMU_VDDIO/ PMU_VDDC | P | Input power supply to the on-chip PMU I/O and PMU Core section (3.0V-3.6V, 3.3V typical) |
| 2 | VDD15 | P | 1.5V input supply voltage Connect to 1.5V on-chip PMU output |
| 3 | SCK1 | I | SPI1, Serial Clock Connect to the Serial Clock of the host device |
| 4 | UART1_RX(6) | O | Used for external antenna calibration Connect this signal to a test point or a pin header |
| 5 | SDO1 | O | SPI1, Serial Data Out Connect to the Serial Data In of the host device |
| 6 | CS1 | I | SPI1, Chip Select (Active low) Connect to the Chip Select of the host device |
| 7 | VDDIO | P | Input supply voltage to I/O Port (3.0-3.6V, 3.3V typical) |
| 8 | SDI1 | I | SPI1, Serial Data In Connect to Serial Data Out of the host device |
| 9 | UART1_TX(6) | I | Used for external antenna calibration Connect this signal to a test point or a pin header |
| 10 | INTOUT | O | Interrupt request (Active-low) from the Wi-Fi® module |
| 11 | UART2_TX | O | UART2 Transmit signal to print the firmware debug log |
| 12 | I2C_SCL1 | I/O | I2C Clock to connect Trust&Go Authentication Secure device. Connect an external Pull up resistor, if used |
| 13 | I2C_SDA1 | I/O | I2C Data to connect Trust&Go Authentication Secure device Connect an external Pull up resistor, if used |
| 14 | VDD33 | P | Input supply voltage for the Main Power Domain (3.0-3.6V, 3.3V typical) |
| 15 | SPI_VDD15 | P | 1.5V input supply voltage to internal SPI Block Connect to 1.5V on-chip PMU output |
| 16 | AFE_VDD15 | P | 1.5V input supply voltage to RF Analog Front-End Connect to 1.5V on-chip PMU output |
| 17 | XTL_VDD15 | P | 1.5V input supply voltage to primary oscillator section Connect to 1.5V on-chip PMU output |
| 18 | XTL_IN | I | 40 MHz primary oscillator crystal input |
| 19 | XTL_OUT | O | 40 MHz primary oscillator crystal output |
| 20 | SYN_SD_VDD15 | P | 1.5V input supply voltage to RF Synthesizer/SD Connect to 1.5V on-chip PMU output |
| 21 | SYN_PLL_VDD15 | P | 1.5V Input supply voltage to Synthesizer/PLL Connect to 1.5V on-chip PMU output |
| 22 | SYN_VCO_VDD15 | P | 1.5V input supply voltage to RF Synthesizer/VCO Connect to 1.5V on-chip PMU output |
| 23 | SPI_FE_VDD15 | P | 1.5V input supply voltage to RF Front-End/SPI Connect to 1.5V on-chip PMU output |
| 24 | RXR_RIQ_VDD15 | P | 1.5V input supply voltage to RF IQ Mixer/RXR Connect to 1.5V on-chip PMU output |
| 25 | RXR_LNA2_VDD15 | P | 1.5V input supply voltage to LNA stage-2 Connect to 1.5V on-chip PMU output |
| 26 | RXR_LNA1_VDD15 | P | 1.5V input supply voltage to LNA stage-1 Connect to 1.5V on-chip PMU output |
| 27 | TRS_RF | I/O | RF transmit/receive |
| 28 | TXR_HPA_VDD33 | P | Input power supply to High-Power Amplifier (HPA) on the Transmitter (3.0-3.6V, 3.3V typical) |
| 29 | TXR_HPA_VDD33 | P | |
| 30 | TXR_PPA_VDD33 | P | Input power supply to Pre-Power Amplifier (PPA) on the Transmitter (3.0-3.6V, 3.3V typical) |
| 31 | TXR_UMX_VDD15 | P | 1.5V input supply voltage to RF Upconvertor Mixer/TXR Connect to 1.5V on-chip PMU output |
| 32 | BB_VDD15 | P | 1.5V input supply voltage to RF Base Band section Connect to 1.5V on-chip PMU output |
| 33 | MSB_EXTRA_48K | O | RF calibration resistor, connect a pull-down resistor of 48.7K with 1% tolerance |
| 34 | DFU_RX/STRAP1 | I/O | Device Firmware Update, receive signal |
| Host interface configuration strapping1 pin. Connecting to a pull-up resistor of 10K is recommended. | |||
| 35 | DFU_TX/STRAP2 | I/O | Device Firmware Update, transmit signal |
| Host interface configuration strapping2 pin. Connecting to a pull-up resistor of 10K is recommended. | |||
| 36 | MCLR | I | Master Clear Reset Input (Active low) |
| 37 | AVDD | P | Input power supply to Analog Block (3.0-3.6V, 3.3V typical) |
| 38 | Reserved(7) | I/O | Reserved pin Connect to an I/O pin (tri-stated) of a host device or to an external switch for future use |
| 39 | RTCC_OSC_OUT(5) | O | 32.768 KHz RTCC oscillator output |
| 40 | RTCC_OSC_IN/PTA_BT_ACTIVE(4)(5) | I | 32.768 KHz RTCC Oscillator input |
| PTA interface, Bluetooth® Coexistence device active indication input to WINCS02IC | |||
| 41 | VDD33 | P | Input supply voltage for the Main Power Domain (3.0-3.6V, 3.3V typical) |
| 42 | PTA_BT_PRIO | I | PTA interface, Bluetooth Coexistence device priority indication input to WINCS02IC. |
| 43 | PTA_WLAN_ACTIVE | O | PTA interface, WINCS02IC WLAN active indication output to Bluetooth Coexistence device |
| 44 | Reserved | I/O | Reserved pin Do not connect. |
| 45 | VDD33 | P | Input supply voltage for the Main Power Domain (3.0-3.6V, 3.3V typical) |
| 46 | PMU_MLDO_OUT(3) | P | 1.5V output of on-chip PMU MLDO |
| 47 | PMU_VDDP | P | Input power supply to the on-chip PMU (3.0-3.6V, 3.3V typical) |
| 48 | PMU_BK_LX | P | 1.5V output of on-chip PMU Buck Regulator Connect to an external LC filter (L = 4.7 uH and C = 10 uF) |
| 49 | GND | P | Thermal ground paddle |
Note:
| |||