5.5.1 Labeling and User Information Requirements
The label on the final product which contains the WINCS02PC/WINCS02PE/WINCS02UC/WINCS02UE module(s) must follow KC marking requirements. The integrator of the module should refer to the labeling requirements for Korea available on the Korea Communications Commission (KCC) website.
| The WINCS02PC/WINCS02PE/WINCS02UC/WINCS02UE Modules are labeled with its own KC mark. The final product requires the KC mark and certificate number of the Module: | |
| WINCS02PC/WINCS02PE/WINCS02UC/WINCS02UE Module | |