9 Demo
In this section, a complete step-by-step guide to programming the trapezoidal sensorless using the Multi-Phase Power Board kit is described.
Here is the list of hardware needed to recreate the demo:
- AVR16EB32 CNANO - EV73J36A
- AVR16EB32 CNANO
- 1x USB type-C cable
- AVR16EB32 CNANO to Multi-Phase Power Board adapter – EV88N31A
- Multi-Phase Power Board – EV35Z86A
- 3-phase BLDC or PMSM motor
- Universal adjustable Power Supply or at least a 24V/3A fixed power supply