41.6.6 Video Mode Pattern Generator

The Video mode pattern generator allows the transmission of horizontal/vertical color bars and D-PHY BER testing patterns without any stimuli. The frame requirements must be defined in the video registers listed below:

  • DSI_VID_MODE_CFG
  • DSI_VID_PKT_SIZE
  • DSI_VID_NUM_CHUNKS
  • DSI_VID_NULL_SIZE
  • DSI_VID_HSA_TIME
  • DSI_VID_HBP_TIME
  • DSI_VID_HLINE_TIME
  • DSI_VID_VSA_LINES
  • DSI_VID_VBP_LINES
  • DSI_VID_VFP_LINES
  • DSI_VID_VACTIVE_LINES

Refer to the Register Summary for additional information.