34.2 Embedded Characteristics
- Provides Hardware Acceleration to Determine Roots of Polynomials Defined over a Finite Field
- Programmable Finite Field GF(2^13) or GF(2^14)
- Finds Roots of Error Locator Polynomial
- Programmable Number of Roots
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.