59.6 Pin Name List

Table 59-2. I/O Lines Description for 8-bit Configuration
Pin Name Pin Description Type
SDMMC_CMD SD Card/SDIO/e.MMC Command/Response Line I/O
SDMMC_CK(1) SD Card/SDIO/e.MMC Clock Signal Output
SDMMC_DAT[3..0] SD Card/SDIO/e.MMC Data Lines I/O
Note:
  1. When several SDMMCs are embedded in a product, SDMMC_CK refers to SDMMCx_CK, SDMMC_CMD to SDMMCx_CMD and SDMMC_DATy to SDMMCx_DATy.