56.6.20 PHY Interface

Different PHY interfaces are supported by the Gigabit Ethernet MAC:

  • RMII
  • RGMIIv1.3

The RGMII should only be used for 1000 Mbps operation. The RMII interface is provided for 10/100 operation and uses txd[1:0] and rxd[1:0].