35.6.1 DDR-SDRAM Address Mapping for 16-bit Memory Data Bus Width

Table 35-4. Sequential Mapping for DDR-SDRAM Configuration, 2K Rows, 256/512/1024/2048/4096 Columns, 4 Banks
CPU Address Line
27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Bk[1:0] Row[10:0] Column[7:0] M0
Bk[1:0] Row[10:0] Column[8:0] M0
Bk[1:0] Row[10:0] Column[9:0] M0
Bk[1:0] Row[10:0] Column[10:0] M0
Bk[1:0] Row[10:0] Column[11:0] M0
Table 35-5. Interleaved Mapping for DDR-SDRAM Configuration, 2K Rows, 256/512/1024/2048/4096 Columns, 4 Banks
CPU Address Line
27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Row[10:0] Bk[1:0] Column[7:0] M0
Row[10:0] Bk[1:0] Column[8:0] M0
Row[10:0] Bk[1:0] Column[9:0] M0
Row[10:0] Bk[1:0] Column[10:0] M0
Row[10:0] Bk[1:0] Column[11:0] M0
Table 35-6. Sequential Mapping for DDR-SDRAM Configuration: 4K Rows, 256/512/1024/2048/4096 Columns, 4 Banks
CPU Address Line
27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Bk[1:0] Row[11:0] Column[7:0] M0
Bk[1:0] Row[11:0] Column[8:0] M0
Bk[1:0] Row[11:0] Column[9:0] M0
Bk[1:0] Row[11:0] Column[10:0] M0
Bk[1:0] Row[11:0] Column[11:0] M0
Table 35-7. Interleaved Mapping for DDR-SDRAM Configuration: 4K Rows, 256/512/1024/2048/4096 Columns, 4 Banks
CPU Address Line
27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Row[11:0] Bk[1:0] Column[7:0] M0
Row[11:0] Bk[1:0] Column[8:0] M0
Row[11:0] Bk[1:0] Column[9:0] M0
Row[11:0] Bk[1:0] Column[10:0] M0
Row[11:0] Bk[1:0] Column[11:0] M0
Table 35-8. Sequential Mapping for DDR-SDRAM Configuration: 8K Rows, 512/1024/2048/4096 Columns, 4 Banks
CPU Address Line
27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Bk[1:0] Row[12:0] Column[8:0] M0
Bk[1:0] Row[12:0] Column[9:0] M0
Bk[1:0] Row[12:0] Column[10:0] M0
Bk[1:0] Row[12:0] Column[11:0] M0
Table 35-9. Interleaved Mapping for DDR-SDRAM Configuration: 8K Rows, 512/1024/2048/4096 Columns, 4 Banks
CPU Address Line
27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Row[12:0] Bk[1:0] Column[8:0] M0
Row[12:0] Bk[1:0] Column[9:0] M0
Row[12:0] Bk[1:0] Column[10:0] M0
Row[12:0] Bk[1:0] Column[11:0] M0
Table 35-10. Sequential Mapping for DDR-SDRAM Configuration: 16K Rows, 512/1024/2048 Columns, 4 Banks
CPU Address Line
27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Bk[1:0] Row[13:0] Column[8:0] M0
Bk[1:0] Row[13:0] Column[9:0] M0
Bk[1:0] Row[13:0] Column[10:0] M0
Table 35-11. Interleaved Mapping for DDR-SDRAM Configuration: 16K Rows, 512/1024/2048 Columns, 4 Banks
CPU Address Line
27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Row[13:0] Bk[1:0] Column[8:0] M0
Row[13:0] Bk[1:0] Column[9:0] M0
Row[13:0] Bk[1:0] Column[10:0] M0
Table 35-12. Sequential Mapping for DDR-SDRAM Configuration: 8K Rows, 1024 Columns, 8 Banks
CPU Address Line
27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Bk[2:0] Row[12:0] Column[9:0] M0
Table 35-13. Interleaved Mapping for DDR-SDRAM Configuration: 8K Rows, 1024 Columns, 8 Banks
CPU Address Line
27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Row[12:0] Bk[2:0] Column[9:0] M0
Table 35-14. Sequential Mapping for DDR-SDRAM Configuration: 16K Rows, 1024 Columns, 8 Banks
CPU Address Line
27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Bk[2:0] Row[13:0] Column[9:0] M0
Table 35-15. Interleaved Mapping for DDR-SDRAM Configuration: 16K Rows, 1024 Columns, 8 Banks
CPU Address Line
27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Row[13:0] Bk[2:0] Column[9:0] M0