55.4.1.1 QSPI Features
The QSPI Core peripheral is fed with the peripheral clock, or QSPI GCLK. QSPI GCLK is a 2x clock that must be programmed to twice the QSCK frequency target.
The QSPI Core peripheral is fed with the peripheral clock, or QSPI GCLK. QSPI GCLK is a 2x clock that must be programmed to twice the QSCK frequency target.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.