31.2.3 Supported Memories on Static Memories and NAND Flash Interfaces

The SMC supports:

  • Asynchronous SRAM-like memories and parallel peripherals
  • 8- or 16-bit data bus

The NFC supports:

  • 8-bit NAND Flash (SLC)
  • 24-bit Programmable Multi-bit Error Correcting Code (PMECC) with dedicated databus NANDDAT0-NANDDAT7