40.4.2.1.5 12-bpp Memory Mapping, RGB 4:4:4

Table 40-10. 12-bpp Memory Mapping, Little Endian Organization
Mem. addr. 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Pixel 12 bpp R1[3:0] G1[3:0] B1[3:0] R0[3:0] G0[3:0] B0[3:0]
Table 40-11. 32-bpp Final Color Used at the Input of the Alpha Blending Stage with Color Expansion
Mem. addr. 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
1st pixel 0xFF R0[3:0] R0[3:0] G0[3:0] G0[3:0] B0[3:0] B0[3:0]
2nd pixel 0xFF R1[3:0] R1[3:0] G1[3:0] G1[3:0] B1[3:0] B1[3:0]