57.7.9.6.4 Collision Detection Mode

As defined in comm_type, if comm_type = 1 the LON node can be configured to either not terminate transmission upon collision notification during preamble transmission or terminate transmission.

The FLEX_US_LONMR.TCOL bit allows to decide whether to terminate transmission or not upon collision notification during preamble transmission.