6.1 Package
SAM9X7 Series devices are available in the following package.
Package Name | Ball Count | Ball Pitch | Package Size |
---|---|---|---|
TFBGA240 | 240 | 0.65 mm | 16 x 11 (mm) |
For further details, refer to Mechanical Characteristics.