36.5.3.6.2 ‘1’ in the Payload

If the payload is written and then updated later, the ‘1’s already written must match the ‘1’s to write.

If the payload is written only once (no update later), the ‘1’s already written must all match either the ‘1’ or the ‘0’ to write (it cannot be a mix of ‘1’s and ‘0’s to write).