35.4.1 Interrupt Sources

The MPDDRC interrupt line is connected on one of the internal sources of the interrupt controller. Using the MPDDRC interrupt requires the interrupt controller to be programmed first.