48.8.1.4 Serial Clock Ratio Considerations

The transmitter and the receiver can be programmed to operate with the clock signals provided on either the TK or RK pins. This allows the SSC to support many Client mode data transfers. In this case, the maximum clock speed allowed on the RK pin is:
  • Peripheral clock divided by 2 if Receive Frame Synchronization is input
  • Peripheral clock divided by 3 if Receive Frame Synchronization is output
In addition, the maximum clock speed allowed on the TK pin is:
  • Peripheral clock divided by 7 if Transmit Frame Synchronization is input
  • Peripheral clock divided by 2 if Transmit Frame Synchronization is output

These are only theoretical speed limits for first order calculations. Refer to the section "Electrical Characteristics" for exact speed limits on TK and RK.