Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Architecture: SAM9 = Arm926EJ-S Arm Thumb microprocessor
Product Group: X75 = General purpose microprocessors with variable feature set
X72
X70
Carrier Type: Blank = Standard packaging (tray)
T = Tape and reel
Ambient Temperature Range: I = –40°C to +85°C
V = –40°C to +105°C (extended temperature)
Package: 4PB = TFBGA240
Pattern: Blank = Non-automotive applications
VAO = Automotive applications
Example:
  • SAM9X75T–V/4PBVAO = Arm926EJ-S Arm Thumb microprocessor, tape and reel, extended temperature, 240-ball TFBGA package, automotive applications
Note:
  1. The Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
  2. Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.