9.5 Debug and Test Pin Description
Pin Name | Function | Type | Active Level |
---|---|---|---|
Reset/Test | |||
NRST | Microcontroller Reset | Input | Low |
ICE and JTAG | |||
NTRST | Test Reset Signal | Input | Low |
TCK | Test Clock | Input | – |
TDI | Test Data In | Input | – |
TDO | Test Data Out | Output | – |
TMS | Test Mode Select | Input | – |
RTCK | Returned Test Clock | Output | – |
JTAGSEL | JTAG Selection | Input | – |
Debug Unit | |||
DRXD | Debug Receive Data | Input | – |
DTXD | Debug Transmit Data | Output | – |