40.4.5.1.1 LDR_WD0
Name: | LDR_WD0 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
OPCODE[3:0] | IE | ||||||||
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
REG[3:0] | |||||||||
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
LDRCS | LDRCID | LDRC | |||||||
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ARGS[2:0] | |||||||||
Access | |||||||||
Reset |
Bits 31:28 – OPCODE[3:0] Instruction Code
Bit 24 – IE Interrupt Enable
Value | Description |
---|---|
0 | The End of Instruction interrupt is disabled. |
1 | The End of Instruction interrupt is enabled. |
Bits 19:16 – REG[3:0] Register Identifier
Bit 10 – LDRCS Color Look-Up Table Size
Value | Description |
---|---|
0 | 256 entries. |
1 | 16 entries. |
Bit 9 – LDRCID Color Look-Up Table Selection
Value | Description |
---|---|
0 | Table 0 is selected. |
1 | Table 1 is selected. |
Bit 8 – LDRC Load Color Look-Up Table
Value | Description |
---|---|
0 | Loads the register with the immediate value. |
1 | Loads the Color Look-Up Table with the content of the memory. |