45.2.1 Clocks

To generate audio frequencies with high accuracy, the device embeds a fractional audio PLL that can serve both the internal (GCLK generation used for CLASSD) and external needs (MCK generation on external audio components).