62.2 Embedded Characteristics

  • 4 Channels
  • One 16-bit Counter Per Channel
  • Common Clock Generator Providing Thirteen Different Clocks
    • A Modulo n Counter Providing Eleven Clocks
    • Two Independent Linear Dividers Working on Modulo n Counter Outputs
  • Independent Channels
    • Independent Enable Disable Command for Each Channel
    • Independent Clock Selection for Each Channel
    • Independent Period and Duty Cycle for Each Channel
    • Double Buffering of Period or Duty Cycle for Each Channel
    • Programmable Selection of The Output Waveform Polarity for Each Channel
    • Programmable Center or Left Aligned Output Waveform for Each Channel Block Diagram