42.2 Embedded Characteristics
The CSI is compliant with the following standards:
- MIPI Alliance Specification for Camera Serial Interface 2 (CSI-2), Version 1.2
- MIPI Alliance Specification for D-PHY, Version 1.2
D-PHY Characteristics:
- Four-lane Receive MIPI D-PHY Compliant with Revision 1.1 Specification
- Lane Operation Ranging from 80 Mbps to 1 Gbps in Forward Direction
- Aggregate Throughput up to 4 Gbps with Four Data Lanes
- Low-Power Escape Modes and Ultra-Low-Power State
CSI-2 Host Characteristics:
- Dynamically Configurable Multi-Lane Merging
- Long and Short Packet Decoding
- Timing Accurate Signaling of Frame and Line Synchronization Packets
- Frame Formats:
- General frame or digital interlaced video with or without accurate sync timing
- Data type (packet or frame level) and virtual channel interleaving
- All Primary and Secondary Data Formats.
- YUV, RGB, RAW (for details, refer to the section "Image Sensor Interface (ISC)")
- Generic 8-bit long packet data types
- User-defined byte-based data
- Error Detection and Correction
- PHY level
- Packet level
- Line level
- Frame level
- EMI Mitigation