37.4.2 Common and Bias

The LVDS common has a 5-bit trimmable current source used to bias analog lanes and adjust the LVDS DC output signal amplitude. This is programmed using the LVDSC_ACR register, with the field DCBIAS.