66.5.5 Fault Output
The ADC Controller has the FAULT output connected to the FAULT input of PWM. See Fault Event and section “Pulse Width Modulation Controller (PWM)”.
The ADC Controller has the FAULT output connected to the FAULT input of PWM. See Fault Event and section “Pulse Width Modulation Controller (PWM)”.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.