64.6.13 Endpoint Interrupts
Interrupts are enabled in UDPHS_IEN and individually masked in UDPHS_EPTCTLENBx.
Acronym | Description |
---|---|
SHRT_PCKT | Short packet interrupt |
BUSY_BANK | Busy bank interrupt |
NAK_OUT | NAKOUT interrupt |
NAK_IN/ERR_FLUSH | NAKIN/error flush interrupt |
STALL_SNT/ERR_CRC_NTR | Stall sent/CRC error/number of transaction error interrupt |
RX_SETUP/ERR_FL_ISO | Received SETUP/error flow interrupt |
TXRDY_TRER | TX packet read/transaction error interrupt |
TX_COMPLT | Transmitted IN data complete interrupt |
RXRDY_TXKL | Received OUT data interrupt |
ERR_OVFLW | Overflow error interrupt |
MDATA_RX | MDATA interrupt |
DATAX_RX | DATAx interrupt |