4.7 Factory Programmed
The ATmega168PB is preprogrammed with a demo program, ReMorse.
When the CDC COM port is connected to a terminal window (9600 8N1), the text you write will be transmitted via the LED in Morse code. Any Morse code transmitted by using the button will be displayed as text in the terminal window.
The ATmega32U4 is preprogrammed with the mEDBG firmware.