2.9.1 CryptoAuthentication ModelInfo Object

ModelInfo members defined for CryptoAuthentication models (ATECC508A or ATECC608A):

{
  "deviceRevision": "00006002",
  "publicData": [ CryptoAuthPublicDataElement, ... ]
}
deviceRevision
The 4-byte device revision number as returned by the Info (Mode = 0x00) command. Encoded as a lowercase hex string.
publicData
An array of CryptoAuthPublicDataElement objects that defines a location and the public data at that location.