3.5 Msgdisable Hexmate Option
The --msgdisable=num option disables
error, warning or advisory messages during execution of Hexmate.
Attention: Use this option with caution, as it might mask
problems in input files or with options and lead to code failure.
The option is passed a comma-separated list of message numbers that are to
be disabled. See a list of messages and their corresponding number in the Error and
Warning Messages section towards the end of this document. Any error message
numbers in this list are ignored unless they are followed by an
:off
argument. For example:--msgdisable=964,1601If the message list is specified as 0, then all warnings are disabled.