28.3.3 SRAM Memory Mapping
The USB peripheral uses the internal SRAM of the device to store:
- Transaction Complete FIFO
- Endpoint Configuration Table
- USB Frame Number
The Endpoint Configuration Table Pointer (USB.EPPTR) register is used to set the SRAM address for the endpoint configuration table. The USB frame number (FRAMENUM) register and the transaction complete (FIFO) table locations are derived from this. The location is selectable inside the internal SRAM of the device. The figure below gives the relative memory location of each area.