28.3.6 Sleep Mode Operation
The USB peripheral is active in Standby sleep mode if it is enabled. In this case, the USB suspend or resume mechanism has to be implemented, respecting the power consumption limits defined in the USB standard.
The USB peripheral is active in Standby sleep mode if it is enabled. In this case, the USB suspend or resume mechanism has to be implemented, respecting the power consumption limits defined in the USB standard.
DS40002576B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.