28.4.7 Endpoint Configuration Table Pointer

Name: EPPTR
Offset: 0x6
Reset: 0x00

Bit 15141312111098 
 EPPTR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EPPTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – EPPTR[15:0] Endpoint Configuration Table Pointer

This bit field specifies the RAM address where the endpoint configuration table is located. The pointer to the endpoint configuration table must be aligned to a 16-bit word, i.e., EPPTR[0] must be zero. Only the number of bits required to address the available internal RAM of the device is implemented. Unused bits will always read as zero.