28.4.3 Bus State

This register reflects the real-time state of the USB bus and may change at any time.
Name: BUSSTATE
Offset: 0x2
Reset: 0x00

Bit 76543210 
    WTRSMURESUMEDRESUMESUSPENDEDBUSRST 
Access RRRRR 
Reset 00000 

Bit 4 – WTRSM Wait Time Resume

ValueDescription
0 The bus has not been Idle for more than 5 ms (i.e., the T_WTRSM parameter in the USB 2.0 specification)
1 The bus has been Idle for more than 5 ms, and transmission of upstream resume is allowed

Bit 3 – URESUME Upstream Resume

ValueDescription
0 No upstream resume in progress
1 An upstream resume is in progress

Bit 2 – DRESUME Downstream Resume

ValueDescription
0 No downstream resume in progress
1 A downstream resume is in progress

Bit 1 – SUSPENDED Bus Suspended

ValueDescription
0 The USB bus is not in the Suspended state
1 The USB bus is in the Suspended state, i.e., the bus has been Idle for at least 3 ms

Bit 0 – BUSRST Bus Reset

ValueDescription
0 No Reset condition has been detected
1 A Reset condition has been detected (the bus has been driven to SE0 for at least 2.5 μs)