32.4.6 Control F

Name: CTRLF
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
   FREERUNLEFTADJ SAMPNUM[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 5 – FREERUN Free-Running

This bit controls whether the ADC Free-Running mode is enabled or not.

Free-Running mode is not supported in Series mode.

ValueNameDescription
0x0 DISABLE The ADC Free-Running mode is disabled
0x1 ENABLE The ADC Free-Running mode is enabled. The first conversion is started by writing the IMMEDIATE setting to the START bit field in the Command (ADCn.COMMAND) register. In Free-Running mode, a new conversion is started as soon as the previous conversion or accumulation has been completed, which is signaled by RESRDY in the Interrupt Flags (ADCn.INTFLAGS) register.

Bit 4 – LEFTADJ Left Adjust

This bit controls whether the ADC output is left adjusted or not.

ValueNameDescription
0x0 DISABLE The ADC output left adjustment is disabled
0x1 ENABLE The ADC output left adjustment is enabled

Bits 2:0 – SAMPNUM[2:0] Sample Accumulation Number Select

This bit field selects the number of consecutive ADC samples accumulated automatically into the ADC Result (ADCn.RESULT) register. The most recent sample will be available in the ADC Sample (ADCn.SAMPLE) register.

ValueNameDescription
0x0 NONE No accumulation, single sample per conversion result
0x1 ACC2 2 samples accumulated
0x2 ACC4 4 samples accumulated
0x3 ACC8 8 samples accumulated
0x4 ACC16 16 samples accumulated
0x5 ACC32 32 samples accumulated
0x6 ACC64 64 samples accumulated
Other - Reserved