32.4.13 Result

The ADCn.RESULTL and ADCn.RESULTH registers represent the 16-bit value, ADCn.RESULT. The low byte [7:0] (suffix L) is accessible at the original offset. The high byte [15:8] (suffix H) can be accessed at offset + 0x01.

This register is also used and writable in the Functional Safety test mode ACCTEST.

Refer to the Output Formats section for details on the output from this register.

Name: RESULT
Offset: 0x0C
Reset: 0x0000
Property: -

Bit 15141312111098 
 RESULT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RESULT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – RESULT[15:8] Result byte 1

This bit field constitutes the MSB of the 16-bit register.

Bits 7:0 – RESULT[7:0] Result byte 0

This bit field constitutes the LSB of the 16-bit register.