3.4 Electrical Characteristics - Peripherals Power Consumption
Some clarifications have been made to the Peripheral Power Consumption table.
Table 35-6. Peripheral Power Consumption(1)
Operating conditions:
  | ||||||||
|---|---|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ.✝ | Max. 85°C | Max. 125°C | Unit | Conditions | |
| IDD_WDT | Watchdog Timer (WDT) | — | 0.68 | — | — | µA | 32.768 kHz internal oscillator | |
| IDD_BG | Bandgap | — | 19 | — | — | µA | ||
| IDD_VREF | Voltage Reference (VREF) | — | 54 | — | — | µA | 
                             DAC0REF.REFSEL =  Excluding bandgap  | |
| — | 48 | — | — | µA | 
                             ACREF.REFSEL =  Excluding bandgap  | |||
| IDD_BOD | Brown-out Detector (BOD) | — | 14 | — | — | μA | 
                             Brown-out Detect (BOD) continuous Excluding bandgap  | |
| — | 0.60 | — | — | μA | 
                             Brown-out Detect (BOD) sampling @128 Hz, including IDD_OSC32K Excluding bandgap  | |||
| — | 0.40 | 6 | — | μA | 
                             Brown-out Detect (BOD) sampling @32 Hz, including IDD_OSC32K Excluding bandgap  | |||
| IDD_TCA | 16-bit Timer/Counter Type A (TCA) | — | 38 | — | — | μA | Device in Idle sleep mode | |
| IDD_TCB | 16-bit Timer/Counter Type B (TCB) | — | 19 | — | — | μA | ||
| IDD_RTC | Real-Time Counter (RTC) | — | 18 | — | — | μA | 32.768 kHz internal oscillator (OSC32K) | |
| IDD_OSC32K | 32.768 kHz Internal Oscillator (OSC32K) | — | 0.42 | — | — | µA | ||
| IDD_XOSC32K | 32.768 kHz Crystal Oscillator (XOSC32K) | — | 1.3 | — | — | µA | 
                             XOSC32KCTRLA.LPMODE Enabled ESR = 50 kΩ, CL = 12.5 pF  | |
| — | 5.7 | — | — | µA | 
                             XOSC32KCTRLA.LPMODE Disabled ESR = 50 kΩ, CL = 12.5 pF  | |||
| IDD_OSCHF | Internal High Frequency Oscillator (OSCHF) | — | 85 | — | — | µA | ||
| IDD_XOSCHF | High Frequency Crystal Oscillator (XOSCHF) | — | — | — | — | µA | ||
| IDD_ADC | Analog-to-Digital Converter (ADC) | — | 295 | — | — | μA | 
                             CTRLC.REFSEL =  (VDD)  | |
| — | 570 | — | — | μA | 
                             CTRLC.REFSEL =  (Internal reference 2.048V)  | |||
| IDD_AC | Analog Comparator (AC) | — | 150 | — | — | μA | 
                             CTRLA.POWER =  device in Idle sleep mode  | |
| — | 110 | — | — | μA | 
                             CTRLA.POWER =  device in Idle sleep mode  | |||
| IDD_DAC | Digital-to-Analog Converter (DAC) | — | 106 | — | — | μA | 
                             VDACREF = 1.024V, device in Idle sleep mode  | |
| — | 125 | — | — | μA | 
                             VDACREF = 4.096V, device in Idle sleep mode  | |||
| — | 100 | — | — | µA | 
                             VDACREF = VDD, device in Idle sleep mode  | |||
| IDD_USART | Universal Synchronous and Asynchronous Receiver and Transmitter (USART) | — | 51 | — | — | µA | USART Enabled @9600 Baud | |
| IDD_SPI | Serial Peripheral Interface (SPI) | — | 14 | — | — | μA | 
                             SPI Host @100 kHz, device in Idle sleep mode  | |
| IDD_TWI | Two-Wire Interface (TWI) | — | 56 | — | — | μA | 
                             TWI Host @100 kHz, device in Idle sleep mode  | |
| — | 46 | — | — | μA | 
                             TWI Client @100 kHz, device in Idle sleep mode  | |||
| IDD_NVM_ERASE | Flash Programming Erase | — | 7 | — | — | mA | ||
| IDD_NVM_WRITE | Flash Programming Write | — | 10 | — | — | mA | ||
| 
                             ✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only. Note: 
                                 
                        
  | ||||||||