3.3 Electrical Characteristics - Supply Voltage
Some clarifications have been made to the Supply Voltage table.
Table 35-4. Supply Voltage
| Symbol | Min. | Typ. ✝ | Max. | Unit | Conditions | 
|---|---|---|---|---|---|
| Supply Voltage(1) | |||||
| VDD | 1.8(2) | — | 5.5 | V | |
| RAM Data Retention(3) | |||||
| VDR | 1.7 | — | — | V | Device in Power-Down mode | 
| Power-on Reset Release Voltage(5) | |||||
| VPOR | — | 1.6 | — | V | BOD disabled(4) | 
| tPOR | — | — | — | μs | BOD disabled(4) | 
| Power-on Reset Re-Arm Voltage(5) | |||||
| VPORR | — | 1.1 | — | V | BOD disabled(4) | 
| tPORR | — | — | — | μs | BOD disabled(4) | 
| VDD Slope(6) | |||||
| SVDD | — | — | 0.2 | V/µs | BOD disabled(4) | 
| 
                             ✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only. Note: 
                                
                                 
                        
  | |||||
Figure 35-1. POR and POR Re-Arm with Slow Rising VDD
Note: When POR
                is low, the device is held in Reset.