3.5 Electrical Characteristics - I/O Pins

A clarification has been made to the I/O Pin Specifications table.

Table 35-7. I/O Pin Specifications

Symbol Description Min. Typ.✝ Max. Unit Conditions
Input Low Voltage
VIL I/O PORT:
  • with Schmitt Trigger buffer
0.2 × VDD V INLVL = 0
  • with TTL levels
< 0.8 V

VDD > 2.7V

INLVL = 1

RESET pin 0.2 × VDD V
Input High Voltage
VIH I/O PORT:
  • with Schmitt Trigger buffer
0.8 × VDD V INLVL = 0
  • with TTL levels
> 2.0 V

VDD > 2.7V

INLVL = 1

RESET pin 0.8 × VDD V
Input Leakage Current(1)
IIL I/O PORTS < 50 nA GND ≤ VPIN ≤ VDD,

pin at high-impedance, TA= 85°C

RESET pin(2) < 50 nA GND ≤ VPIN ≤ VDD,

pin at high-impedance, TA= 85°C

Pull-up Resistance
RP 26
Output Low Voltage
VOL Standard I/O ports V IOL = 6 mA, VDD = 3.0V
Output High Voltage
VOH Standard I/O ports V IOH = 6 mA, VDD = 3.0V
I/O Slew Rate
tSR Rising slew rate 45 ns PORTCTRL.SRL = 0x01
Rising slew rate 22 ns PORTCTRL.SRL = 0x00
Falling slew rate 30 ns PORTCTRL.SRL = 0x01
Falling slew rate 16 ns PORTCTRL.SRL = 0x00
Pin Capacitance
CIO All I/O pins 5 pF

Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

Note:
  1. The negative current is defined as the current sourced by the pin.
  2. The leakage current on the RESET pin is strongly dependent on the applied voltage level. The specified levels represent normal operating conditions. A higher leakage current may occur at different input voltages.