3.2 SPI - Serial Peripheral Interface
A clarification has been made to the Operation - Client Mode - Buffer Mode section.
26.3.2.2.2 Buffer Mode
The SPI peripheral can be configured in Buffered mode by writing a ‘1’ to
the Buffer Mode Enable (BUFEN) bit in the Control B (SPIn.CTRLB) register to avoid data
collisions.
This mode will enable two receive buffers and one transmit buffer. Both will have separate interrupt flags, transmit complete and receive complete. Figure 26-1 shows the extra buffers.
When Buffer mode is enabled it can work in two different ways. The Buffer Mode Wait for Receive (BUFWR) bit in the Control B (SPIn.CTRLB) register controls how the Buffer mode works. The details of how they work including timing diagrams are described below.