1.2.1 CCP Timer Selection
Many devices have multiple instances of both 16-bit and 8-bit timers. For those devices, each CCP module can be configured to use an independent timer resource via the CCP Timers Selection (CCPTMRSx) register. For example, if the device has two CCP modules, CCP1 operating in Compare mode may select Timer1 as the clock source, whereas CCP2 operating in Compare mode may select Timer3 as the clock source.
Important: Devices with a single
8/16-bit timer resource will not have a CCP Timer Selection register. Instead, Timer1 is
the default resource for Capture and Compare modes while Timer2 is the resource for PWM
mode.